Dual Head Wall Mount Level 2 Networked Public Charging Station
Dual Head Wall Mount Charging Station
Evr-Green 4000 Level 2 Public Use Charging Station, Dual Head, Wall Mount, 18 ft. Charging Cable, OCPP 1.6 compliant. Click here to activate your station.
- For use with any SAE J1772™ compatible electric vehicle
- ChargePoint Network Services let you control access, set pricing, display advertising, monitor station status, and generate usage reports
- Composed of one CPHU2 dual head unit, one CPMEX wall mount body, one CPCAP-W wall mount cap, and one CPCBX cable management assembly.

Making operating and customizing your stations simple

Covering everything needed to keep your stations up and running
Evr-Green 4000 stations require an active account with a ChargePoint Network
Click here to learn more about our full line of Evr-Green Electric Vehicle Chargers.
Instruction Sheet
Documents
Technical Information
Electrical Specifications
Amperage : 30 A
Breaker : 40 A dual pole (non-GFCI type)
Circuit : 40 A Dedicated Circuit
Output : 7.2 kW (240 VAC @ 30 A) or 3.8 kW (240 VAC @ 16 A) x2
Voltage : 208/240 VAC
Wiring : 5-wire (L1, L1, L2, L2, Earth)
Environmental Specifications
EMC Compatibility : Compliance with FCC Part 15 Class A
Operating Humidity : Up to 85% @ +50°C (122°F) non-condensing
Operating Temperature : -40 °F to 122 °F
Surge Protection : 6 kV @ 3000 A
Terminal Block : 221°F (105°C)
Material Specifications
Enclosure Rating : NEMA Type 3R per UL 50E
Mechanical Specifications
Application : Commercial,Public Use
Cable Length : 18 ft. (5.5 meters)
Card Reader : ISO 15693, 14443, NFC
Charge Connector Cord : SAE J1772™
Device Type : Charger
Feature : Overhead Cable Management System, Ground Fault Detection, Open Safety Ground Detection, Plug-Out Detection, 5.7” full color UV protected LCD Display
Standards and Certifications
Applicable Standards : UL listed for USA and cUL certified for Canada; complies with UL 2594, UL 2231-1, UL 2231-2, and NEC Article 625
Warranty
Warranty : 1-Year Limited